Glass FNY Series - 32V In-Line Glass Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass FNY Series 32V In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses (sold separately unless indicated). This automotive glass fuse holder features a spring-loaded, twist-lock, weather-resistant nylon body that ensures simple fuse installation and replacement.

Standard-duty Glass FNY Series fuse holders come with an 8" looped UL 1015 wire and are designed for protecting accessory lighting, displays, and communications equipment. Heavy-duty options include two 4" GXL wire leads and are ideal for protecting air conditioners and blower motors.

Features and Benefits

  • Universal design works with SFE, AGA, AGW, and AGX Series glass fuses (sold separately unless indicated)
  • Standard-duty options feature an 8" looped 14 AWG UL 1015 wire with black insulation
  • Heavy-duty versions have two 4" 12 AWG GXL wire leads with orange insulation
  • Spring-loaded twist-lock body enables simple fuse installation and replacement
  • Weather-resistant nylon body material

Applications

  • Accessory Lighting, Displays, and Communications Equipment (Standard-Duty)
  • Air Conditioners and Blower Motors (Heavy-Duty)

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeTemperature Maximum FahrenheitTemperature Maximum CelsiusStockSamplesCompare
0FNY0001XPIn-Line Fuse HolderGlass2015321417680Order
0FNY0001ZXJIn-Line Fuse HolderGlass2015321417680Order
0FNY0002ZXJIn-Line Fuse HolderGlass3022.5321217680Order
0FNY0020XPIn-Line Fuse HolderGlass2015321217680Order
0FNY0030XPIn-Line Fuse HolderGlass3022.5321217680CheckOrder
0FNY0020Z
Obsolete: 2015 -01-28
80Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FNY0001XP ACS GLASS INLN FSHLDR CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0001ZXJ Holder - Glass Inline Black 14AWG 20A RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0002ZXJ Holder - Glass Inline Orange 12AWG 30A RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0020XP ACS GLASS INLN FSHLDR 20A CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0030XP ACS GLASS INLN FSHLDR 30A CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0020Z 0FNY0020Z RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.