0FNY0001XP - Glass FNY Series

External overview image
Roll Over to Zoom
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass FNY Series 32V Standard-Duty In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses (sold separately). A spring-loaded, twist-lock, weather-resistant nylon body ensures simple fuse installation and replacement.

This standard-duty in-line glass fuse holder (0FNY0001XP) features an 8" looped black 14 AWG UL 1015 wire. It is rated for up to 20-amp glass fuses and is ideal for accessory lighting, displays, and communications equipment. Each glass fuse holder comes in carded blister packaging for easy retail display.

Features and Benefits

  • Compatible with up to 20-amp SFE, AGA, AGW, and AGX glass fuses (sold separately)
  • 8" looped black 14 AWG UL 1015 wire with black insulation
  • Carded blister packaging for simple retail display

Applications

  • Accessory Lighting, Displays, and Communications Equipment
Property (Mouseover for details) Value
Fuse Type SFE Fuse
Mounting Method IN LINE FUSE HOLDER
Current Rating (Continuous) in Amps 15
Current Rating (Max) 20
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0FNY0001XP ACS GLASS INLN FSHLDR CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.