01520004Z - MAXI - 152 Series

2796800
Roll Over to Zoom

The Inline Splash Resistant Fuse Holder provides an efficient. simple installation method for MAXI® / FK3-style fuse applications in harsh under-the-hood environments. Protected to IP54 rating.


* PA66-GF30: heat resistant
** UL 94-V0: self extinguishing

Property (Mouseover for details) Value
Ampere Rating (A) 60
Fuse Type MAXI
Mounting Method inline
VAC (V) 60
VDC (V) 60