02981008ZXT - MEGA - 298 Bolt-Down Series

Series: MEGA - 298 Bolt-Down Series
Availability: Special Order Only

This item is Special Order and has minimum order quantities and may have longer lead times.

Questions? Contact Littelfuse Support
Roll Over to Zoom

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features interconnecting pins on side of fuse block for secure multiple block configurations. Includes M8 threaded studs and hex nuts with lock washers. Fuse not included.

Property (Mouseover for details) Value
Ampere Rating (A) 500
Fuse Type MEGA (298)
Mounting Method Bolt-Down
VAC (V) 32
VDC (V) 32