0FHM0001ZXJ-F7.5 - MINI® FHM Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MINI® FHM 58V Standard-Duty In-Line Waterproof Blade Fuse Holder with 7.5-Amp Fuse is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0001ZXJ-F7.5) features a black TPV body and cover and 14 AWG GXL wire leads with black insulation. The lead wires are 3.7" long and have 0.51" end strips. Each fuse holder is pre-loaded with a 7.5-amp MINI® fuse.

Features and Benefits

  • Includes a 7.5-amp MINI® blade fuse
  • Black TPV body and cover for an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 14 AWG GXL cross-link wire leads with black insulation
  • 3.7" (94mm) lead wires with 0.51" (13mm) end strips
  • UL 94 V-0 flammability rating
  • Tin-plated copper contacts
To request product environmental information, please complete the Product Environmental Information Request Form.