0FHM0003ZXJU - MINI - FHM Series

Roll Over to Zoom

Used with MINI / FK1 Fuse. Includes protective cover for harsh environment. This product is compatible with a MINI diode. Protected to a rating of IP67.


Features and Benefits
• Heat-Resistant TPV molded body
• IP67 rating with cover for use in harsh environments
• Tin-plated copper contacts for corrosion resistance
• Pre-crimped wire leads for application flexibility

Property (Mouseover for details) Value
Fuse Type MINI
Current Rating (Max) 10
Voltage Rating (Max) 32
To request product environmental information, please complete the Product Environmental Information Request Form.