214 Torpedo Series - 36V In-Line Screw Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible with 214 Series thermoplastic torpedo fuses, the 214 Torpedo Series 36V In-Line Screw Fuse Holder is often used when installing new fusing in classic European automobiles and other older vehicles.

The 214 Torpedo Series fuse holder features squeeze-and-screw connections for 2.5 mm2 cable (not included), and it is made with heat-resistant thermoplastic to withstand automotive conditions.

Features and Benefits

  • Designed for 214 Series thermoplastic torpedo fuses (also known as bullet fuses) up to 16A
  • Squeeze-and-screw connections for 2.5 mm2 cable (not included)
  • Heat-resistant thermoplastic housing with a UL 94 V-0 flammability rating for automotive conditions
  • Configurations available with and without fuses included

Applications

  • Automotive Circuit Protection
  • Classic European Cars

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxStockSamplesCompare
276.5105.0002IN LINE SCREW CONNECTION FUSEHOLDER161236CheckOrder
276.5105.4802IN LINE SCREW CONNECTION FUSEHOLDER8636CheckOrder
276.5105.5162
Obsolete: 2018 -01-15
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
276.5105.4802 CONNECTOR CABLE - OTS WITH 8A FUSE RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.