FHZ00857-BX - ZCASE - BMZF Series

FHZ00857-Assembled
Roll Over to Zoom
FHZ00857-Assembled   FHZ00857-Assembled  

The BMZF Series Battery Mount ZCASE Fuse Holder’s forged brass design is more rugged and better suited for heavy duty applications than other solutions in the market place. The BMZF’s integrated battery clamp allows for high current fusing to be mounted directly to a post style battery terminal without additional mounting hardware. The compact design of the BMZF optimizes system cost by eliminating additional cables, separate high current fuse holders and the required labor to assemble and install traditional fuse holders into crowded spaces.

The BMZF Series accepts Littelfuse proprietary M10 ZCASE fuses that are available in ratings from 80-600A and that have characteristics similar to those of the MEGA fuse. For fuses rated 80-250A, circuits are protected from damage due to prolonged overload current conditions. At ratings from 300-600A, the ZCASE acts as a short circuit protector, allowing high inrush currents but protecting from system faults.

The special insulated bolt has a metal bolt head which allows for proper torque application to make a reliable high current connection. Unlike with plastic insulators, the mineral isolating washer prevents long term torque reduction due to creep. The integrated isolation shell prevents current from bypassing the fuse element.

FHZ00855 - Fuse Holder Battery Mount ZCASE 1 Position + M10 Insulated Bolt

FHZ00856 - Fuse Holder Battery Mount ZCASE 3 Position + M10 Insulated Bolt

FHZ00857 - Fuse Holder Battery Mount ZCASE 2 Position + Post + M10 Insulated Bolt

Features and Benefits

  • Mounts directly to post style battery terminal
  • Consolidates multiple fuse holders and reduces wiring
  • Rugged forged brass design stands up to heavy cables and harsh battery box or underhood conditions
  • Special insulated bolt for higher quality, longer lasting electrical connection
  • 2 position configuration features one unfused battery post to allow extra fused circuits to be added without modifying original battery cable (as modifying the battery cable can void the factory warranty)

Applications

  • High current starter circuit protection
  • Pre-fuse short circuit protection
  • Battery box / engine compartment fusing
  • High current accessory circuit protection
  • Work Truck Body Modifications to OEM Chassis

 


Property (Mouseover for details) Value
Packaging Boxed
Fuse Type Z-Case
Maximium amperage 325A
Voltage Rating Max 32V DC
Temperature range -40C to 105C
Agency Approval - Shock ISO 16750-3 4.2.2
Agency Approval - Vibration ISO 16750-3 (2012), 4.1.2.7
Mounting type 12 ± 1 Nm
Terminal details M10 Bolt: 16 ± 2 Nm

pdf icon BMZF 2 Position 2D Print

Part Numbers: FHZ00857, and FHZ00857-BX

pdf icon BMZF Series Fuse Holder Datasheet

BMZF Series Battery Mount ZCASE Fuse Holder Part Numbers: FHZ00855, FHZ00855-BX, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX

BMZF Spotlight

BMZF Series Battery Mount ZCASE Fuse Holder Part Numbers: FHZ00855, FHZ00855-BX, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX

pdf icon BMZF Series Battery Mount ZCASE Fuse Holder Instructions Sheet

BMZF Series Battery Mount ZCASE Fuse Holder Part Numbers: FHZ00855, FHZ00855-BX, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX


  • Showing 2 items