80000000105 - 800-01 Series

Series: 800-01
Questions? Contact Littelfuse Support
800_01_foto
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuseholder Cap:
816
Property (Mouseover for details) Value
Ampere Rating (A) 16
Fuse Type 6.3x32mm
Indicating No
Mounting Method Panel Mount
VAC (V) 500
VDC (V) 500
    HalogenFree7/8/2011 PbFree7/8/2011 RoHS7/8/2011