LPSM Series - Littelfuse LPSM POWR-SAFE Dead Front Fuse Holders Offer Maximum Safety Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The POWR-SAFE LPSM Series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. These fuse holders are intended to house Class CC and Midget-style fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LPSM series is DIN rail mountable and easily installed and removed with no additional fuse pullers or tools. The indicating fuse holders show blown fuse indication above 80 V.

Features

  • Meets dead front requirements
  • 35 mm DIN rail mountable
  • Compact design
  • Easy removal
  • Ventilated design

Applications

  • For use with Class CC and Midget style (10 x 38 mm) fuses

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPSM001MidgetNoCheckOrder
LPSM001IDMidgetYesCheckOrder
LPSM002MidgetNoCheckOrder
LPSM002IDMidgetYesCheckOrder
LPSM003MidgetNoCheckOrder
LPSM003IDMidgetYesCheckOrder
LPSM004MidgetNoCheckOrder
LPSM004IDMidgetYesCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPSM0001Z ACS 600V MIDGET POWR-SAFE 30A 1 POLE RoHS No 05/01/2006 PbFree No CoC_RoHS10_LPSM0001Z REACH191_Declaration_LPSM0001Z No
Does not Contain
LPSM0001ZXID ACS 600V MIDGT POWR-SAFE 30A IND 1POLE RoHS No 05/01/2006 PbFree No CoC_RoHS10_LPSM0001ZXID REACH205_Declaration_LPSM0001ZXID No
Does not Contain IPC_LPSM0001ZXID
LPSM0002Z ACS 600V MIDGET POWR-SAFE 30A 2 POLE RoHS No 05/01/2006 PbFree No CoC_RoHS10_LPSM0002Z REACH197_Declaration_LPSM0002Z No
Does not Contain IPC_LPSM0002Z
LPSM0002ZXID ACS 600V MIDGT POWR-SAFE 30A IND 2POLE RoHS No 05/01/2006 PbFree No CoC_RoHS10_LPSM0002ZXID REACH209_Declaration_LPSM0002ZXID No
Does not Contain
LPSM0003Z ACS 600V MIDGET POWR-SAFE 30A 3 POLE RoHS No 05/01/2006 PbFree No No
LPSM0003ZXID ACS 600V MIDGT POWR-SAFE 30A IND 3POLE RoHS No 05/01/2006 PbFree No CoC_RoHS10_LPSM0003ZXID REACH201_Declaration_LPSM0003ZXID No
Does not Contain IPC_LPSM0003ZXID
LPSM0004Z ACS 600V MIDGET POWR-SAFE 30A 4 POLE RoHS No 05/01/2006 PbFree No No
LPSM0004ZXID ACS 600V MIDGT POWR-SAFE 30A IND 4POLE RoHS No 05/01/2006 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.