LEB Series - In-Line Watertight Single Pole Midget Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 600 V in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuse holders allow maximum flexibility for any application.

Applications:
  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection
Benefits:
  • Safety-Permits individual fixture or device to be disconnected from circuit for servicing. Eliminates possibility of shock.
  • Individual fixture fusing-Prevents loss of one fixture through accident, vandalism, or end of life from darkening the entire circuit.
  • Simplifies maintenance- Being able to immediately identify the one faulted fixture eliminates testing the entire circuit, speeds repair and permits servicing the individual unit while the rest of the circuit is functioning.
  • Reduces damage from fault-Can prevent faulted ballast or other failure from severely damaging fixture or device, reducing necessary repair or need of replacement.
Features:
  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LEBSSMidgetNoCheckOrder
LEBAAMidgetNoCheck
LEBAAKMidgetNoCheckOrder
LEBAASMidgetNoCheck
LEBAASKMidgetNoCheckOrder
LEBABMidgetNoCheck
LEBABKMidgetNoCheckOrder
LEBABSMidgetNoCheckOrder
LEBACMidgetNoCheckOrder
LEBADMidgetNoCheckOrder
LEBAJMidgetNoCheckOrder
LEBAJSMidgetNoCheckOrder
LEBAYCMidgetNoCheckOrder
LEBAYCSMidgetNoCheck
LEBAYCSKMidgetNoCheckOrder
LEBBAMidgetNoCheckOrder
LEBBASMidgetNoCheckOrder
LEBBBMidgetNoCheck
LEBBBKMidgetNoCheckOrder
LEBBBSMidgetNoCheckOrder
LEBBCMidgetNoCheckOrder
LEBBDMidgetNoCheckOrder
LEBBJMidgetNoCheckOrder
LEBBJSMidgetNoCheckOrder
LEBBYCMidgetNoCheckOrder
LEBBYCSMidgetNoCheckOrder
LEBCAMidgetNoCheckOrder
LEBCBMidgetNoCheckOrder
LEBCCMidgetNoCheckOrder
LEBCDMidgetNoCheckOrder
LEBCJMidgetNoCheckOrder
LEBCYCMidgetNoCheckOrder
LEBDAMidgetNoCheckOrder
LEBDBMidgetNoCheckOrder
LEBDCMidgetNoCheckOrder
LEBDDMidgetNoCheckOrder
LEBDJMidgetNoCheckOrder
LEBDYCMidgetNoCheckOrder
LEBJJMidgetNoCheck
LEBJJKMidgetNoCheckOrder
LEBJJSMidgetNoCheck
LEBJJSKMidgetNoCheckOrder
LEBJYCMidgetNoCheckOrder
LEBJYCSMidgetNoCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0LEB00SSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No PbFree No
0LEB00AAX RoHS No 10/08/2012 PbFree No 10/08/2012 No
06/12/2019
0LEB00AAXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No 10/08/2012 PbFree No 10/08/2012 CoC_RoHS10_0LEB00AAXK REACH219_Declaration_0LEB00AAXK
Does not Contain
0LEB0AASXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0AASXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB00ABX RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00ABXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB0ABSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00ACX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00ADX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00AJX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0AJSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0AYCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEBAYCSX RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEBAYCSXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB00BAX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0BASX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00BBXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00BBXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB0BBSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00BCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00BDX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00BJX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0BJSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0BYCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEBBYCSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00CAX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00CBX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00CCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00CDX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00CJX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0CYCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00DAX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00DBX MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00DCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00DDX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00DJX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0DYCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00JJXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB00JJXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB0JJSXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEB0JJSXK MIDGET INLINE HOLDER 30A COMFORT GRIP RoHS No PbFree No No
0LEB0JYCX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
0LEBJYCSX ACS MIDGET INLINE HOLDER 30A 1 POLE RoHS No 01/01/2001 PbFree No 01/01/2001 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.