background-waves

LEBSS

Product Status| Activei

LEBSS

ACS MIDGET INLINE HOLDER 30A 1 POLE | Series: LEB
info
PropertyValue
Fuse Type
Midget
Indicating
No
Fuse Category
Special Purpose
Current Rating Max (A)
30
Mounting Method
In-Line
UL Class
Midget
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LEBSS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LEB00SSXACS MIDGET INLINE HOLDER 30A 1 POLERoHSPb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.