345913 - 345 HV Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to eliminate electrical shock as defined by IEC standards 60065 and 60127, these panel-mount fuses holders offer a wide variety of options. This allows for inventory reduction and versatility.

Features/Benefits

  • Anti-tease feature eliminates circuit interruption when knob is accidentally depressed
  • Five fuse holder types for maximum flexibility
  • Two knob styles— screwdriver slot and fingergrip
  • Drip proof option available on screwdriver slot knob style
  • Two terminal choices depending on application
Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type 3AG/3AB (6.3x32mm)
Indicating No
Mounting Method Panel Mount
VAC (V) 600
VDC (V) 600