55600000001 - 556 Series

Series: 556
Questions? Contact Littelfuse Support
Fuse Holder 556 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thru-hole circuit board mount blocks designed for Littelfuse MICROTM/ TR3 type and other fuse series with .025” diameter leads rated to 5 amps.

Features & Benefits:

  • Rated at 5A / 1.6W to 125 volts.
  • Mounting Method - PC Board Thru-Hole @ 5.08 hole spacing
  • Mount Color & Direction: Black Vertical
  • Molded Part Specs: Black ThermoplasticUL 94V0
  • Metal Parts and Terminals: Copper Alloy with Tin Plating
  • Unit Weight: 0.42g

pdficon Fuseholder 281 PM, 556 & 557 Datasheet

Fuse Holders datasheet to 281/556/557 Series Thru-Hole Circuit Board Mount Holders for MicroTM/TR-3® Fuses...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55600000001 ACS HOLDER 556 125V RoHS No 01/25/2006 PbFree No 01/25/2006
IPC_55600000001
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.