background-waves

30409-20

Product Status| Obsoletei

30409-20

CIR BRKR 20AMP | Series: 30409 ATO Circuit Breakers
info

This product is not recommended for new designs

Circuit breakers and fuses are a cost-effective solution to protecting wiring, equipment and subsystems. While fuses are a one-time, disposable solution, circuit breakers can be re-used after overload. Part number suffixes indicate the amperage. eg: 30409-15 is a 15 ampere Type I ATO breaker.

PropertyValue
Current Rating Max (A)
20
Mounting Method
Blade
Housing
Plated Steel

30409-20 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30409-20CIR BRKR 20AMPRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.