background-waves

30063-20-BX

Product Status| Obsoletei

30063-20-BX

CIR BRKR 20AMP #7 | Series: Box Style Circuit Breakers
info

This product is not recommended for new designs

PropertyValue
Voltage Rating (V)
12
Input Terminals
10in wire loop
Mounting Method
Snap into Bracket
Housing
PVC Coated

30063-20-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30063-20-BXCIR BRKR 20AMP #7RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.