background-waves

30128-10-BX

Product Status| Obsoletei

30128-10-BX

CIR_BRKR 10A 12V MET BRK HWD #3 | Series: Box Style Circuit Breakers
info

This product is not recommended for new designs

PropertyValue
Maximum DC Voltage (V)
12
Input Terminals
10-32 studs
Mounting Method
Bolt-Down
Housing
Plated Steel

30128-10-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30128-10-BXCIR_BRKR 10A 12V MET BRK HWD #3RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.