background-waves

30172-20

Product Status| Obsoletei

30172-20

CIR_BRKR 20A 24V MEL BRK HWD | Series: Box Style Circuit Breakers
info

This product is not recommended for new designs

    PropertyValue
    Maximum DC Voltage (V)
    24
    Input Terminals
    10-32 studs
    Mounting Method
    Bolt-Down
    Housing
    Plated Steel

    30172-20 Resources

    Showing 1 to 1 of 1 Total Results
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
    30172-20CIR_BRKR 20A 24V MEL BRK HWDRoHS

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.