background-waves

30172-30

Product Status| Obsoletei

30172-30

CIR_BRKR 30A 24V MEL BRK HWD | Series: Box Style Circuit Breakers
info

This product is not recommended for new designs

PropertyValue
Current Rating Max (A)
30
Maximum DC Voltage (V)
24
Input Terminals
10-32 studs
Mounting Method
Bolt-Down
Housing
Plated Steel

30172-30 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30172-30CIR_BRKR 30A 24V MEL BRK HWDRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.