background-waves

30181-15

Product Status| Obsoletei

30181-15

CIR_BRKR 15A 24V MEL T2 BRK | Series: Box Style Circuit Breakers
info

This product is not recommended for new designs

PropertyValue
Voltage Rating (V)
24
Input Terminals
10-32 studs
Mounting Method
Bolt-Down
Housing
Plated Steel

30181-15 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30181-15CIR_BRKR 15A 24V MEL T2 BRKRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.