background-waves

30423-10

Product Status| Activei

30423-10

CIR_BRKR 10A 24V RESET HWD | Series: Box Style Circuit Breakers
info
  • Steel or plastic housing.
  • Steel box type is approximately 1 ¼" x ¾" x 2/3"
  • Comes with integral brackets (to be directly affixed with screws or bolts) or without (needs a mounting bracket)
  • Breakers have 10-32 studs, blades or wire leads
  • Wire lead type has a 10" wire loop connected to studs and PVC-coated. Loop is intended to be cut, stripped and spliced into a circuit.
PropertyValue
Maximum DC Voltage (V)
12
Input Terminals
10-32 studs
Mounting Method
Bolt-Down
Housing
Plastic Grey

30423-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
30423-10CIR_BRKR 10A 24V RESET HWDRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.