background-waves

Series: Carling Retail Circuit Breakers

Carling Retail Circuit Breakers 3-20A, 125-250V,AC, 32V DC
Product Status| Activei
info

The CMB Series, Miniature, Push-to-Reset, part of Carling’s push-to-reset family of thermal circuit breakers. The miniature CMB-Series is designed with minimal moving parts to assure cost-effective but reliable protection for a wide range of equipment applications. Offering a consistent trip point over temperatures ranging from -10°C to +60°C, this single pole breaker is rated from 3-20A, 125/250V AC, 32V DC with 1,000 AIC at 250V AC and 2,500 AIC at 32V DC.

  • Single Pole Breaker: Designed as a single pole breaker, providing focused and efficient protection for electronic circuits.
  • Wide Amperage Range: Rated from 3 to 20 amps, accommodating a variety of equipment needs and electrical loads.
  • Voltage Compatibility: Suitable for both household and industrial applications, the CMB Series is rated at 125/250V AC and 32V DC.
  • High Interrupting Capacity: With 1,000 AIC at 250V AC and 2,500 AIC at 32V DC, the breaker ensures reliable protection even in high-energy circuits.
  • Diverse Applications: Ideal for a range of applications including audio-visual equipment.
  • Push-to-Reset Design: The CMB Series features a user-friendly push-to-reset design, minimizing the need for manual intervention after a trip.
  • Minimal Moving Parts: Engineered as a cost-effective yet reliable solution for thermal circuit protection in various applications.
  • Temperature-Consistent Trip Point: A broad temperature range, from -10°C to +60°C, ensures reliable performance in diverse environmental conditions.

Carling Retail Circuit Breakers Applications

Highlights Section

  • Household Appliances
  • Power Strips & Supplies
  • On/Off-Highway
  • Marine
  • Medical Equipment

Series: Carling Retail Circuit Breakers Resources