background-waves

CTTB003-BP

Product Status| Activei

CTTB003-BP

15A TYPE 3 THERMAL CIRCUIT BREAKER | Series: Carling Retail Circuit Breakers
info
PropertyValue
Current Rating Max (A)
15
Housing
Black Plastic
Mounting Method
Panel Mount
Voltage Rating (V)
32

CTTB003-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CTTB003-BP15A TYPE 3 THERMAL CIRCUIT BREAKER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.