background-waves

HCB-2/35/Q

Product Status| Activei

HCB-2/35/Q

2P 35A CIRCUIT BREAKER | Series: HCB-850
info
Thermal Magnetic Circuit Breakers have both short circuit and overload protection built-in to protect the conductors and other elements connected to the circuit breaker from the dangers of excessive current. The main advantage of a thermal magnetic circuit breaker is that it gives you both instantaneous and time-delayed protection. Thermal magnetic circuit breakers are used in applications including HVAC systems, Food & Beverage, Industrial Machinery and Material Handling. We carry extensive inventory to meet delivery schedules.
PropertyValue
Rated Current (A)
35
Rated Voltage
120/240 V ac
Power Pole Terminations
Quad .250” Quick Connects
Mounting Method
DIN Rail; Flush; Surface
Operating Temperature Min (°C)
-10
Temperature Maximum (°F)
140
Temperature Minimum (°F)
40
Operating Temperature Max (°C)
60

HCB-2/35/Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCBY2P35GA8502P 35A CIRCUIT BREAKER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.