background-waves

125004

Product Status| Obsoletei

125004

ACS MIDGET EAR TYPE CLIP 13/32 SIL PLTD | Series: 125_004
info
Compatible with 13/32" diameter fuses (Midget Type Fuse)
PropertyValue
For Product Category Type
Midget
Fuse Type
Cylindrical
Holder Family
Fuse Clip
Mount Method
Rivet Eyelet Mount
Agency Approvals
250
Current Rating (Continuous) in Amps
30

125004 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
01250004HACS MIDGET EAR TYPE CLIP 13/32 SIL PLTDRoHS1/1/1949Pb-Free1/1/1949Pdf IconCoC_RoHS10_01250004HYes12/10/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.