background-waves

0157010.

Product Status| Activei

0157010.

SMF NANO FUSE CLIP VFA RoHS 260C 10A | Series: 157
info
Littelfuse 157 series offer a solution for automated installation and replacement of miniature Nano2® surface mount fuses. Both fuse and clip combinations enable automated placement within PC Board assemblies, with the added benefits of quick and easy fuse replacement when necessary, without the risks of circuit board damage typically associated with re-soldering surface mount fuses.
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
10
Opening Time
Very Fast-Acting (FF)
I2t
26.46
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.0058
Maximum AC Voltage (V)
125
For Product Category Type
451
Maximum DC Voltage (V)
125
  • Easy fuse replacement
  • RoHS Compliant
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly
  • Very Fast Acting version (157 series), available in ratings of 0.062 ~ 10 Amperes
  • Time-lag version (157T series) available with current ratings from 375 mA to 5 A

0157010. Applications

Highlights Section

  • Instrumentation
  • Base Stations
  • Telecommunications

0157010. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0157010.DRSMF NANO FUSE CLIP VFA RoHS 260C 10ARoHS5/5/2003NoPdf IconCoC_RoHS9_0157010.DRPdf IconREACH_SVHC Declaration (Contain)_0157010.DRContainsYes1/1/1901Pdf IconIPC_0157010.DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.