background-waves

0160004.

Product Status| Activei

0160004.

FUSE/HLDR 250V SMF TL NANO2 RoHS 4A | Series: 160
info
The 160 Series product is a metal fuse clip with pre-installed Littelfuse 443 Series Fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Boards and other components to risks of rework solder heat as required with direct surface mount fuses.

It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.
PropertyValue
Current Rating (Continuous) in Amps
4
For Product Category Type
443
Indicating
No
Interrupt Amperage
50
Holder Family
PC Mount
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
Current Rating Max (A)
4
I2t
68.1
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Resistance (Ω)
0.016
Mounting Method
Surface Mount
  • Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment
  • Come supplied with Littelfuse 443 Series Time-Lag 250V Nano® Fuse
  • Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly
  • 0.5A - 5A ampere rating available

0160004. Applications

Highlights Section

  • Ac–dc power adapter
  • Telecom equipment system power
  • Portable system built-in AC/DC converter
  • High voltage DC/DC converter
  • Lighting system
  • LED lighting

0160004. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0160004.MRFUSE/HLDR 250V SMF TL NANO2 RoHS 4ARoHS8/5/2009NoPdf IconCoC_RoHS9_0160004.MRPdf IconREACH_SVHC Declaration (Contain)_0160004.MRContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.