background-waves

016002.5

Product Status| Activei

016002.5

FUSE/HLDR 250V SMF TL NANO2 RoHS 2.5A | Series: 160
info
The 160 Series product is a metal fuse clip with pre-installed Littelfuse 443 Series Fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Boards and other components to risks of rework solder heat as required with direct surface mount fuses.

It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.
PropertyValue
Current Rating (Continuous) in Amps
2.5
For Product Category Type
443
Indicating
No
Interrupt Amperage
50
Holder Family
PC Mount
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
Current Rating Max (A)
2.5
I2t
22.2
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Resistance (Ω)
0.0392
Mounting Method
Surface Mount
  • Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment
  • Come supplied with Littelfuse 443 Series Time-Lag 250V Nano® Fuse
  • Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly
  • 0.5A - 5A ampere rating available

016002.5 Applications

Highlights Section

  • Ac–dc power adapter
  • Telecom equipment system power
  • Portable system built-in AC/DC converter
  • High voltage DC/DC converter
  • Lighting system
  • LED lighting

016002.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
016002.5MRFUSE/HLDR 250V SMF TL NANO2 RoHS 2.5ARoHS8/5/2009NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.