background-waves

04450001

Product Status| Activei

04450001

ACS PCB FUSE CLIP 5X20MM TIN PLATED | Series: 445 030 520
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
E
Voltage Rating (V)
250

04450001 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04450001HFUSEHOLDER CLIP-TIN PLATING 5RoHS8/23/2010Pb-Free10/25/2011Pdf IconCoC_RoHS10_04450001HPdf IconREACH_SVHC Declaration_04450001HDoes Not ContainNoPdf IconIPC_04450001H
04450001MACS PCB FUSE CLIP 5X20MM TIN PLATEDPb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.