background-waves

LFRU263

Product Status| Activei

LFRU263

250V CLASS H REDUCER 60 TO 30A | Series: LRUH
info
Littelfuse fuse reducers permit a lower-rated fuse to fit in existing equipment that have clips or blocks accommodating a higher-rated fuse. This prevents over fusing and the need to change the clip or block. It also improves protection by lowering the circuit to match more closely to the current of the application. Fuse reducers are ideal for applications that require a temporary reduction of fuse current. It should be noted that fuse reducers only allow the reducing of fuse ampere rating within a given UL Class and voltage. Fuse reducers will not allow the change from one UL Class to another. In addition, a fuse reducer will not allow the change in fuse voltage. Per UL standards, the Class T fuses are exempt from offering fuse reducers as an option for ampere reduction. The UL Class L fuses do not require the use of fuse reducers as this Class of fuse share bolt center-to-center dimensioning across all ampere ratings making the need for reducers unnecessary
PropertyValue
Current Rating (Continuous) in Amps
30
Fuse Type
Class H
Holder Family
Fuse Reducers
  • Permits the application of smaller fuse amperages then those for which the fuse blocks are designed. This offers fuse flexibility and may reduce fuse inventory requirements and/or costs
  • Silver-brazed joints offer maximum strength
  • Easy installation saves time and money

LFRU263 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFRU263250V CLASS H REDUCER 60 TO 30A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.