background-waves

03500417XP

Product Status| Activei

03500417XP

2CS ATO FSBLOCK 5 POLE CARD 07XA | Series: ATO - FBA5
info

The ATO® FBA5 Series 32V 5-Position Panel-Mount Horizontal-Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.

This configuration (03500417XP) of the ATO® FBA5 Series fuse block features horizontal Quick Connect terminals. Carded blister packaging allows easy retail display.

PropertyValue
Mounting Method
Surface Mount
Fuse Type
ATO
Current Rating Max (A)
15
Maximum DC Voltage (V)
32
Current Rating (Continuous) in Amps
11
  • Compatible with ATO® blade fuses rated up to 15A (fuses sold separately)
  • Configured with horizontal Quick Connect tin-plated brass terminals
  • Blister packaging for easy retail display

03500417XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03500417XP2CS ATO FSBLOCK 5 POLE CARD 07XARoHS8/1/2012Pb-Free8/1/2012Yes8/1/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.