background-waves

03500417Z

Product Status| Activei

03500417Z

ACS ATO FUSE BLOCK SIDE | Series: ATO - FBA5
info

The ATO® FBA5 Series 32V 5-Position Panel-Mount Horizontal-Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.

This configuration (03500417Z) of the ATO® FBA5 Series fuse block features horizontal Quick Connect terminals.

PropertyValue
Mounting Method
Surface Mount
Fuse Type
ATO
Current Rating Max (A)
15
Maximum DC Voltage (V)
32
Current Rating (Continuous) in Amps
11
  • Compatible with ATO® blade fuses rated up to 15A (fuses sold separately)
  • Configured with horizontal Quick Connect tin-plated brass terminals

03500417Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03500417ZACS ATO FUSE BLOCK SIDERoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_03500417ZPdf IconREACH219_Declaration_03500417ZDoes Not ContainYes8/1/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.