background-waves

03500418TXN

Product Status| Activei

03500418TXN

ATO FUSEHOLD-VERTICAL CONTACTS PACKED 10 | Series: ATO - FBA5
info

The ATO® FBA5 Series 32V 5-Position Panel-Mount Vertical-Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.

This configuration (03500418TXN) of the ATO® FBA5 Series fuse block features vertical Quick Connect terminals on the bottom of the box and comes with detachable side-mounting brackets.

PropertyValue
Mounting Method
Surface Mount
Fuse Type
ATO
Current Rating Max (A)
15
Maximum DC Voltage (V)
32
Current Rating (Continuous) in Amps
11
  • Compatible with ATO® blade fuses rated up to 15A (fuses sold separately)
  • Configured with vertical Quick Connect tin-plated brass terminals on the bottom of the box
  • Includes detachable side-mounting brackets

03500418TXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03500418TXNATO FUSEHOLD-VERTICAL CONTACTS PACKED 10RoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_03500418TXNYes8/1/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.