background-waves

03500418XP

Product Status| Activei

03500418XP

ACS ATO FSBLOCK 5 POLE CARD 07XA | Series: ATO - FBA5
info

The ATO® FBA5 Series 32V 5-Position Panel-Mount Vertical-Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.

This configuration (03500418XP) of the ATO® FBA5 Series fuse block features vertical Quick Connect terminals on the bottom of the box and comes with detachable side-mounting brackets. Carded blister packaging makes retail display simple.

PropertyValue
Mounting Method
Surface Mount
Fuse Type
ATO
Current Rating Max (A)
15
Voltage Rating (V)
32
Current Rating (Continuous) in Amps
11
  • Compatible with ATO® blade fuses rated up to 15A (fuses sold separately)
  • Configured with vertical Quick Connect tin-plated brass terminals on the bottom of the box
  • Includes detachable side-mounting brackets
  • Blister packaging for easy retail display

03500418XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03500418XPACS ATO FSBLOCK 5 POLE CARD 07XA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.