background-waves

46377-12-BX

Product Status| Obsoletei

46377-12-BX

FUSE BLOCK 12P #19 | Series: AFB
info
  • 12-gang
  • Accepts ATC and ATO fuses and circuit breakers. Fuse/breaker contacts are recessed for safety.
  • Recessed area in the center of the block accepts a label. Ratings: 25A maximum per circuit at 12V to 24V DC.
  • 150A maximum total for the block at 12V DC.
  • For 24V applications, use only ATC or ATO fuses. Black thermoplastic block.
  • Blade terminals are 0.25" wide (6.4mm).
  • Stud terminal is 10-32 with hexnut, flat washer and lockwasher.
  • Four 0.218" diameter (5.5mm) mounting holes take #10 screws. Size 3.375"W x 0.812"H x 2.47"L (85.7 x 20.6 x 62.7mm). Mounting holes 1.06" (27.0mm) on centers, widthwise.


46377-6 shown. Appearance of other part numbers will vary.
PropertyValue
Fuse Type
ATO
Input Terminals
Automotive Spade Terminal
Number of Cavities
12
Mounting Method
Bolt Down

46377-12-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
46377-12-BXFUSE BLOCK 12P #19

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.