The new Littelfuse Class H blocks offer many advantages over previous generations that are noted in the features and benefits section. Class H and Class R fuse blocks are dimensionally the same, but Class R blocks incorporate a rejection feature, which only allows Class R fuses to be inserted.
Note: For reinforcing clips on Class H blocks rated 30-60 amp, add "R" suffix to connector type
Indication offered on most 250V and 600V versions
DIN Rail releasable for all non-knife blade style fuses
Only one hand is required to release from DIN Rail (lock open lock closed)
Universal mounting holes make for easy replacement
Clip designs maximize electrical contact and minimize heat rise
Reinforcing clips are standard on all Class H fuse blocks rated 100 amp and higher.
Universal mounting holes for easy replacement
Indication offered on most 250 V and 600 V versions
One hand release from DIN rail for ferrule style fuses
Reinforced fuse clips are standard on all Class H and Class R fuse blocks
Covers available for 100 A and lower to enhance safety
Both hex and slot set screw options available on 60 Ampere, 600 Volt Class R box lugs