background-waves

Series: LR

15/20V POLYFUSE® Lead-Free Battery Strap Resettable PPTC
Product Status| Obsoletei
Replaced By: |LFR
info
The new LR series device provides reliable, noncycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.

  • RoHS compliant and lead-free
  • Weldable nickel terminals
  • Low resistance
  • Slim, low profile design
  • Class H and Class R fuse blocks feature clip designs to maximize electrical contact and minimize heat rise.
  • All Class H fuse blocks rated 100 A and higher have reinforcing clips. Add “R” to the part number for lower-rated blocks to get clips attached.
  • Reinforcing clips are standard on all Class R fuse blocks

LR Parts

FiltersFilters

Series: LR Resources