background-waves

02540122

Product Status| Obsoletei
Replaced By: |02540001Z

02540122

ACS 2AG OMNI-BLOK PC BRD MT 1 POLE | Series: 254
info

This low profile Omni-Blok® Fuse Block design is available with a choice of solder type terminals, Q.C. terminals or P.C. board mountable terminals. The PCB design is offered with either tin-plated brass terminals for normal applications or tin-plated beryllium copper terminals for use in caustic environments. These fuse blocks feature individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Multiple units may be broken apart to obtain desired number of units.

PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
OMNIBLOCK Type
Mounting Method
PC Mount
Maximum AC Voltage (V)
400
For Product Category Type
2AG (5x15mm)
Package Code
Z
Maximum DC Voltage (V)
400

02540122 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02540122ZACS 2AG OMNI-BLOK PC BRD MT 1 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.