background-waves

880014250

Product Status| Activei

880014250

FUSE BLOCK SEALED MEGA-AMG 250A | Series: MEGA-SN
info
PropertyValue
Mounting Method
Bolt-Down, M6 Mounting hole and M6 Slot X 6MM Long
Fuse Type
MEGA
Current Rating Max (A)
250
Current Rating (Continuous) in Amps
187
Voltage Rating (V)
32
Ingress Protection
IP66, IP69K
Temperature Maximum (°F)
257
Temperature Minimum (°F)
-58
Temperature Maximum (°C)
125
Temperature Minimum (°C)
-50
Recommended Torque
20 Nm (15lb-ft)
Humidity
0-95% RH
Ignition protection
ISO 8846 & SAE J1171
Input Terminals
M8 Stud Hole
Output Terminals
M8 Stud Hole
Current Rating Max Terminal in Amps
250
Flammability Rating
UL-94 V-0

880014250 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880014250FUSE BLOCK SEALED MEGA-AMG 250ARoHS9/26/2019Pb-Free9/26/2019Pdf IconCoC_RoHS10_880014250Pdf IconREACH201_Declaration_880014250Does Not ContainYes9/26/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.