background-waves

880014S

Product Status| Obsoletei

880014S

Fuse Block Sealed MEGA-AMG | Series: MEGA-SN
info
PropertyValue
Mounting Method
Bolt-Down, M6 Mounting hole and M6 Slot X 6MM Long
Fuse Type
MEGA
Current Rating Max (A)
500
Current Rating (Continuous) in Amps
375
Maximum DC Voltage (V)
32
Ingress Protection
IP66, IP69K
Temperature Maximum (°F)
257
Temperature Minimum (°F)
-58
Temperature Maximum (°C)
125
Temperature Minimum (°C)
-50
Recommended Torque
20 Nm (15lb-ft)
Humidity
0-95% RH
Ignition protection
ISO 8846 & SAE J1171
Input Terminals
M8 Stud Hole
Output Terminals
M8 Stud Hole
Current Rating Max Terminal in Amps
500
Flammability Rating
UL-94 V-0

880014S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880014SFuse Block Sealed MEGA-AMG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.