ZCASE-BMZS Parts
ZCASE-BMZS Applications
- High-Current Starter Fusing
- Pre-Fuse Short Circuit Protection
- Battery Box / Engine Compartment Fusing
- High-Current Accessory Fusing
- Work Truck Body Modifications to OEM Chassis
Series: ZCASE-BMZS Resources
ZCASE-BMZS Series Product Video
The ZCASE BMZS Series 80V Battery-Mounted Fuse Holder with Studs features a forged base with a battery post clamp and pre-installed M10 insulated studs. This high-current fuse holder allows you to connect M10 ZCASE fuses (sold separately) to a stud-type power source for high amp circuit protection and terminal connections for positive circuits.