background-waves

901-731

Product Status| Activei

901-731

Cover, 1 Position BMZS | Series: ZCASE-BMZS
info

The ZCASE® BMZS Series 1-Position Fuse Holder Cover is designed to help prevent accidental contact with both the battery terminal and the M10 ZCASE® fuse (sold separately) installed using an 80V ZCASE® BMZS Series 1-position forged battery-mounted fuse holder (sold separately).

PropertyValue
Temperature Maximum (°F)
221
Temperature Minimum (°F)
-40
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Agency Approval - Shock
ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)
  • Compatible with the 80 V ZCASE® BMZS Series forged battery-mounted single-fuse holder (sold separately)
  • UL 94 rated

901-731 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
901-731Cover, 1 Position BMZS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.