background-waves

FHZ00863

Product Status| Activei

FHZ00863

BMZS STUDDED 3 POS KIT BULK | Series: ZCASE-BMZS
info

The 80V ZCASE® BMZS Series 3-Position Forged Battery-Mounted Fuse Holder Kit comes with a 3-position base featuring a built-in battery clamp and 3 pre-installed M10 insulated studs, which allows the installation of 3 ZCASE® M10 fuses (sold separately) on a stud-style power source. The kit also comes with a protective cover that carries a UL 94 rating to help prevent accidental contact with the fuse and battery terminal.

PropertyValue
Mounting Method
Battery Post Clamp
Fuse Type
ZCASE
Current Rating Max (A)
325
Voltage Rating (V)
80
Temperature Maximum (°F)
221
Temperature Minimum (°F)
-40
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Agency Approval - Shock
ISO 16750-3 (MECH), ISO 16750-4 (THERMAL)
Input Terminals
Standard ISO/ SAE battery post with an M8 Clamp
Output Terminals
M10 Stud
  • A 3-position base with 3 M10 insulated studs allows you to connect 3 ZCASE® M10 high-current fuses (sold separately)
  • Included 3-position fuse holder cover helps protect against contact with the fuses and battery terminal
  • Maximum continuous current of 325 A

FHZ00863 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FHZ00863BMZS STUDDED 3 POS KIT BULK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.