background-waves

Series: ZCASE® FHZ

80 V 400 A Bolt-Down Fuse Box Power Distribution Modules
Product Status| Activei
info

ZCASE® FHZ Series bolt-down power distribution modules are configurable five-stud and seven-stud fuse holders designed for primary high-current power distribution. They use a power input terminal, which is usually paired with a ZCASE® shunt for the input. With common bussed power, configurable studs (M6, M8, or M10), and appropriate ZCASE® fuses (sold separately, unless indicated), a wide variety of automotive power distribution module (PDM) configurations are possible. In addition, dust covers keep dust out of the backside of the fuse box, while a cover protects the fuses from debris.

  • Flexible bussing options and configurable stud sizes improve assembly poka-yoke
  • MIDI range ZCASE® fuses (40 A to 200 A) and MEGA range ZCASE® fuses (80 A to 600 A) can be used in any location
  • Stainless steel nuts can be applied with high-speed nut runners
  • Corrosion-resistant coatings

ZCASE® FHZ Parts

FiltersFilters

ZCASE® FHZ Applications

Highlights Section

  • Construction Equipment
  • Agricultural Equipment
  • Body Builders
  • Heavy-Duty Trucks
  • Medium-Duty Trucks

Series: ZCASE-FHZ Resources

ZCASE® FHZ Related Products

Accessories