background-waves

LSRU

ACS 125V BOX COVER UNIT 15A | Series: LSRU
info
Box cover units provide an economical method of protecting small motors against overcurrent damage. For use with Edison-Base plug fuses (TOO, TLO) or Type S plug fuses (SOO, SLO) with adapters (SAO).
PropertyValue
Fuse Category
General Purpose
Fuse Type
Plug
Fusible
Yes
Indicating
No
Current Rating Max (A)
15
Mounting Method
Box Cover
UL Class
Plug

LSRU Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LSRUACS 125V BOX COVER UNIT 15A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.