background-waves

Dead Front Fuse Holders

Littelfuse POWR-SAFE dead front fuse holders offer maximum safety protection to personnel when installing and removing fuses. These fuse holders feature touch-safe protection and are offered in indicating and non-indicating options. Littelfuse also offers a bus bar series for safe distribution of power to multiple fuse holders. POWR-SAFE dead front fuse holders are designed to hold Class CC, Midget (10 x 38 mm), Class J, and 10 x 85 mm fuses.

Dead Front Fuse Holders Parts

FiltersFilters