background-waves

Series: LFPSJ

Littelfuse LFPSJ POWR-SAFE Dead Front Fuse Holders Offer Maximum Safety Protection
Product Status| Activei
info

The Class J POWR-SAFE LFPSJ Series dead front fuse holders feature the IP20 touch-safe design for maximum protection to personnel. These fuse holders are available in 1-, 2-, and 3-pole configurations and are offered in indicating and non-indicating options. The LFPSJ series is DIN rail mountable and easily installed and removed with no additional pullers or tools required. These fuse holders are UL 248-8 listed and CSA certified.

  • IP20 finger-safe design
  • 35mm DIN rail mountable
  • Compact design
  • Dual LED indication
  • 1-, 2-, and 3-pole configurations
  • Maximum safety for personnel
  • Easy installation in various settings
  • Ultimate flexibility, space-saving
  • Distinguishes polarity in dc power applications
  • Suitable for various applications
  • 1-, 2-, and 3-pole configurations
  • Easy installation and fuse removal with no additional pullers or tools required

LFPSJ Parts

FiltersFilters

LFPSJ Applications

Highlights Section

  • For use with Class J: JTD, JTD_ID, JLS fuses

Series: LFPSJ Resources