background-waves

LFPSJ303

Product Status| Activei

LFPSJ303

600V CLASS J DEAD FRONT HOLDER 30A 3P | Series: LFPSJ
info

LFPSJ303 is a non-indicating Class J dead front fuse holder with a maximum ampere rating of 30.

PropertyValue
Fuse Type
Class J
Indicating
No
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
DIN Rail
UL Class
J

LFPSJ303 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFPSJ303.Z600V CLASS J DEAD FRONT HOLDER 30A 3PRoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.