background-waves

LFPSJ603ID

Product Status| Activei

LFPSJ603ID

600V CLASS J DEAD FRONT HOLDER 60A 3P-ID | Series: LFPSJ
info

LFPSJ603ID is an indicating Class J dead front fuse holder with a maximum ampere rating of 60.

PropertyValue
Fuse Type
Class J
Indicating
Yes
Fuse Category
General Purpose
Current Rating Max (A)
60
Mounting Method
DIN Rail
UL Class
J

LFPSJ603ID Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFPSJ603.ZXID600V CLASS J DEAD FRONT HOLDER 60A 3P-IDRoHS7/10/2012Pb-Free7/10/2012Pdf IconCoC_RoHS10_LFPSJ603.ZXIDNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.