background-waves

LPHV001E

Product Status| Activei

LPHV001E

1 POLE NON-IND. 1KVDC POWRSAFE HOLDER | Series: LPHV
info
The LPHV series dead front fuse holders are a touch-safe design providing protection to personnel when installing and removing fuses. They are intended to house midget-sized 1000 V fuses. These fuse holders are not designed for load break, but they are ideal for isolating photovoltaic module strings for maintenance and meet UL requirements for 1000 V solar fuse protection. The compact fuse holder mounts quickly onto a 35 mm DIN-rail, decreasing panel layout and assembly time. They are available in 1-, 2-, 3-, and 4-pole configurations, or they can be connected together with a Littelfuse multi-pole assembly kit (sold separately).
PropertyValue
Fuse Type
Midget
Indicating
No
Terminal Type
Pressure Plate
Voltage Rating (Dc)
1000
Current Rating (Continuous) in Amps
30
Body Material
Thermoplastic
Ampere Rating
30
Holder Family
Fuse Holder
Wire Type
75 ˚C or 90 ˚CCU Wire Only; 8−14 AWG Stranded UL Class B and Class C Wire 10−14 AWG Solid Wire
  • Touch-safe design
  • 35 mm DIN-rail mountable
  • Compact design
  • No fuse pullers or additional tools required
  • Offers maximum safety for personnel
  • Provides easy installation in various settings
  • Saves space and offers design flexibility
  • Enables simple removal

LPHV001E Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPHV0001ZXE1 POLE NON-IND. 1KVDC POWRSAFE HOLDERPdf IconCoC_RoHS10_LPHV0001ZXEPdf IconREACH_SVHC Declaration_LPHV0001ZXEDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.